
Design Unit |
N/A Metric |
Bore (d) |
N/A 55 mm |
O.D. (D) |
N/A 120 mm4.7244 in |
B' - Inner Ring Width |
N/A 43 mm1.6929 in |
B - Outer Ring Width |
N/A 43 mm1.6929 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 266000 N59800 lbf |
| e Factor1 | N/A 0.36 |
Maximum Operating Speed |
N/A 970 rpm |
| Y0 Factor2 | N/A 1.84 |
| Y1 Factor 3 | N/A 1.89 |
| Y2 Factor4 | N/A 2.81 |
| Geometry Factor (Cg)5 | N/A 0.0499 |