
Design Unit |
N/A Metric |
Bore (d) |
N/A 60 mm |
O.D. (D) |
N/A 130 mm5.1181 in |
B' - Inner Ring Width |
N/A 46 mm1.8110 in |
B - Outer Ring Width |
N/A 46 mm1.8110 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 307000 N69000 lbf |
| e Factor1 | N/A 0.34 |
Maximum Operating Speed |
N/A 890 rpm |
| Y0 Factor2 | N/A 1.93 |
| Y1 Factor 3 | N/A 1.98 |
| Y2 Factor4 | N/A 2.94 |
| Geometry Factor (Cg)5 | N/A 0.0532 |