
Design Unit |
N/A Metric |
Bore (d) |
N/A 65 mm |
O.D. (D) |
N/A 140 mm5.5118 in |
B' - Inner Ring Width |
N/A 48 mm1.8898 in |
B - Outer Ring Width |
N/A 48 mm1.8898 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 346000 N77800 lbf |
| e Factor1 | N/A 0.33 |
Maximum Operating Speed |
N/A 830 rpm |
| Y0 Factor2 | N/A 2 |
| Y1 Factor 3 | N/A 2.05 |
| Y2 Factor4 | N/A 3.05 |
| Geometry Factor (Cg)5 | N/A 0.0558 |