
Design Unit |
N/A Metric |
Bore (d) |
N/A 75 mm |
O.D. (D) |
N/A 160 mm6.2992 in |
B' - Inner Ring Width |
N/A 55 mm2.1654 in |
B - Outer Ring Width |
N/A 55 mm2.1654 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 478000 N107000 lbf |
| e Factor1 | N/A 0.33 |
Maximum Operating Speed |
N/A 720 rpm |
| Y0 Factor2 | N/A 2 |
| Y1 Factor 3 | N/A 2.04 |
| Y2 Factor4 | N/A 3.04 |
| Geometry Factor (Cg)5 | N/A 0.0614 |