
Design Unit |
N/A Metric |
Bore (d) |
N/A 85 mm |
O.D. (D) |
N/A 180 mm7.0866 in |
B' - Inner Ring Width |
N/A 60 mm2.3622 in |
B - Outer Ring Width |
N/A 60 mm2.3622 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 584000 N131000 lbf |
| e Factor1 | N/A 0.32 |
Maximum Operating Speed |
N/A 640 rpm |
| Y0 Factor2 | N/A 2.06 |
| Y1 Factor 3 | N/A 2.11 |
| Y2 Factor4 | N/A 3.14 |
| Geometry Factor (Cg)5 | N/A 0.0662 |