
Design Unit |
N/A Metric |
Bore (d) |
N/A 100 mm |
O.D. (D) |
N/A 214.993 mm8.4643 in |
B' - Inner Ring Width |
N/A 73 mm2.874 in |
B - Outer Ring Width |
N/A 73 mm2.8740 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 910000 N205000 lbf |
| e Factor1 | N/A 0.33 |
Maximum Operating Speed |
N/A 540 rpm |
| Y0 Factor2 | N/A 2.02 |
| Y1 Factor 3 | N/A 2.06 |
| Y2 Factor4 | N/A 3.07 |
| Geometry Factor (Cg)5 | N/A 0.0746 |