
Design Unit |
N/A Metric |
Bore (d) |
N/A 150 mm |
O.D. (D) |
N/A 320 mm12.5984 in |
B' - Inner Ring Width |
N/A 108 mm4.252 in |
B - Outer Ring Width |
N/A 108 mm4.2520 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 1890000 N424000 lbf |
| e Factor1 | N/A 0.33 |
Maximum Operating Speed |
N/A 360 rpm |
| Y0 Factor2 | N/A 2.03 |
| Y1 Factor 3 | N/A 2.08 |
| Y2 Factor4 | N/A 3.09 |
| Geometry Factor (Cg)5 | N/A 0.0884 |