
Design Unit |
N/A Metric |
Bore (d) |
N/A 110 mm |
O.D. (D) |
N/A 170 mm6.6929 in |
B' - Inner Ring Width |
N/A 45 mm1.7717 in |
B - Outer Ring Width |
N/A 45 mm1.7717 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 534000 N120000 lbf |
| e Factor1 | N/A 0.23 |
Maximum Operating Speed |
N/A 610 rpm |
| Y0 Factor2 | N/A 2.84 |
| Y1 Factor 3 | N/A 2.9 |
| Y2 Factor4 | N/A 4.32 |
| Geometry Factor (Cg)5 | N/A 0.0707 |