
Design Unit |
N/A Metric |
Bore (d) |
N/A 150 mm |
O.D. (D) |
N/A 225 mm8.8583 in |
B' - Inner Ring Width |
N/A 56 mm2.2047 in |
B - Outer Ring Width |
N/A 56 mm2.2047 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 911000 N205000 lbf |
| e Factor1 | N/A 0.21 |
Maximum Operating Speed |
N/A 450 rpm |
| Y0 Factor2 | N/A 3.07 |
| Y1 Factor 3 | N/A 3.14 |
| Y2 Factor4 | N/A 4.68 |
| Geometry Factor (Cg)5 | N/A 0.0856 |