
| Design Unit | N/A Metric | 
| d - Bore | N/A 320.000 mm | 
| Lubrication Type | N/A Standard Grease | 
| Bore_Taper | N/A 1/12 | 
| Cage Type | N/A EJ | 
| Cage Material | N/A Steel | 
| Superseded Part | N/A 23064KCJW40IW507C08 | 
| e - ISO Factor1 | N/A 0.23 | 
| Y0 - ISO Factor2 | N/A 2.86 | 
| Y1 - ISO Factor3 | N/A 2.93 | 
| Y2 - ISO Factor4 | N/A 4.36 | 
| Reference Thermal Speed Rating (Grease) | N/A 880 rpm | 
| Reference Thermal Speed Rating (Oil)5 | N/A 1000 rpm | 
| Cg - Geometry Factor6 | N/A 0.1278 | 
| D - Outer Diameter | N/A 480 mm18.898 in | 
| B' - Inner Ring Width | N/A 121 mm4.764 in | 
| B - Outer Ring Width | N/A 121 mm4.7640 in | 
