
Design Unit |
N/A Metric |
Bore (d) |
N/A 100 mm |
O.D. (D) |
N/A 165 mm6.4961 in |
B' - Inner Ring Width |
N/A 52 mm2.0472 in |
B - Outer Ring Width |
N/A 52 mm2.0472 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 583000 N131000 lbf |
| e Factor1 | N/A 0.28 |
Maximum Operating Speed |
N/A 640 rpm |
| Y0 Factor2 | N/A 2.3 |
| Y1 Factor 3 | N/A 2.35 |
| Y2 Factor4 | N/A 3.5 |
| Geometry Factor (Cg)5 | N/A 0.0673 |