
Design Unit |
N/A Metric |
Bore (d) |
N/A 120 mm |
O.D. (D) |
N/A 200 mm7.8740 in |
B' - Inner Ring Width |
N/A 62 mm2.4409 in |
B - Outer Ring Width |
N/A 62 mm2.4409 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 816000 N183000 lbf |
| e Factor1 | N/A 0.28 |
Maximum Operating Speed |
N/A 530 rpm |
| Y0 Factor2 | N/A 2.32 |
| Y1 Factor 3 | N/A 2.38 |
| Y2 Factor4 | N/A 3.54 |
| Geometry Factor (Cg)5 | N/A 0.0754 |