
Design Unit |
N/A Metric |
Bore (d) |
N/A 130 mm |
O.D. (D) |
N/A 210 mm8.2677 in |
B' - Inner Ring Width |
N/A 64 mm2.5197 in |
B - Outer Ring Width |
N/A 64 mm2.5197 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 937000 N211000 lbf |
| e Factor1 | N/A 0.27 |
Maximum Operating Speed |
N/A 500 rpm |
| Y0 Factor2 | N/A 2.43 |
| Y1 Factor 3 | N/A 2.48 |
| Y2 Factor4 | N/A 3.69 |
| Geometry Factor (Cg)5 | N/A 0.0795 |