Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 150 mm

Lubrication Type

N/A Standard Grease

Cage Type

N/A EJ

Cage Material

N/A Steel

Superseded Part

N/A 23130CJW33C3

Factors

e - ISO Factor1 N/A 0.29
Y0 - ISO Factor2 N/A 2.26
Y1 - ISO Factor3 N/A 2.32
Y2 - ISO Factor4 N/A 3.45

Reference Thermal Speed Rating (Grease)

N/A 1600 rpm
Reference Thermal Speed Rating (Oil)5 N/A 1900 rpm
Cg - Geometry Factor6 N/A 0.0879

Dimensions

D - Outer Diameter

N/A 250 mm9.8425 in

B' - Inner Ring Width

N/A 80 mm3.1496 in

B - Outer Ring Width

N/A 80 mm3.1496 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius7 N/A 2 mm0.080 in
r - Outer Ring "To Clear" Radius8 N/A 2 mm0.08 in

da - Inner Ring Backing Diameter

N/A 173 mm6.8000 in

Da - Outer Ring Backing Diameter

N/A 229.000 mm9.000 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 1390000 N312000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 1000000 N225000 lbf
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. See engineering
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 See thermal speed ratings in the engineering section.
  • 6 Geometry constant for Lubrication Life Adjustment Factor a3l.
  • 7 Maximum housing fillet radius that bearing corners will clear.
  • 8 These maximum fillet radii will be cleared by the bearing corners.