
Design Unit |
N/A Metric |
Bore (d) |
N/A 160 mm |
O.D. (D) |
N/A 270 mm10.6299 in |
B' - Inner Ring Width |
N/A 86 mm3.3858 in |
B - Outer Ring Width |
N/A 86 mm3.3858 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 1580000 N354000 lbf |
| e Factor1 | N/A 0.29 |
Maximum Operating Speed |
N/A 400 rpm |
| Y0 Factor2 | N/A 2.27 |
| Y1 Factor 3 | N/A 2.33 |
| Y2 Factor4 | N/A 3.46 |
| Geometry Factor (Cg)5 | N/A 0.0918 |