
Design Unit |
N/A Metric |
Bore (d) |
N/A 100 mm |
O.D. (D) |
N/A 180 mm7.0866 in |
B' - Inner Ring Width |
N/A 60.3 mm2.374 in |
B - Outer Ring Width |
N/A 60.300 mm2.3740 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 678000 N152000 lbf |
| e Factor1 | N/A 0.3 |
Maximum Operating Speed |
N/A 610 rpm |
| Y0 Factor2 | N/A 2.17 |
| Y1 Factor 3 | N/A 2.22 |
| Y2 Factor4 | N/A 3.3 |
| Geometry Factor (Cg)5 | N/A 0.0695 |