
Design Unit |
N/A Metric |
Bore (d) |
N/A 110 mm |
O.D. (D) |
N/A 200 mm7.8740 in |
B' - Inner Ring Width |
N/A 69.8 mm2.748 in |
B - Outer Ring Width |
N/A 69.800 mm2.7480 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 887000 N199000 lbf |
| e Factor1 | N/A 0.32 |
Maximum Operating Speed |
N/A 550 rpm |
| Y0 Factor2 | N/A 2.06 |
| Y1 Factor 3 | N/A 2.11 |
| Y2 Factor4 | N/A 3.14 |
| Geometry Factor (Cg)5 | N/A 0.0743 |