
Design Unit |
N/A Metric |
d - Bore |
N/A 120 mm |
Lubrication Type |
N/A Industrial Grade Solid Lube |
Cage Type |
N/A EJ |
Cage Material |
N/A Steel |
Maximum Operating Speed |
N/A 510 rpm |
| e - ISO Factor1 | N/A 0.32 |
| Y0 - ISO Factor2 | N/A 2.05 |
| Y1 - ISO Factor3 | N/A 2.1 |
| Y2 - ISO Factor4 | N/A 3.13 |
| Cg - Geometry Factor5 | N/A 0.078 |
D - Outer Diameter |
N/A 215 mm8.4646 in |
B' - Inner Ring Width |
N/A 76 mm2.9921 in |
B - Outer Ring Width |
N/A 76 mm2.9921 in |