
Design Unit |
N/A Metric |
Bore (d) |
N/A 120 mm |
O.D. (D) |
N/A 215 mm8.4646 in |
B' - Inner Ring Width |
N/A 76 mm2.9921 in |
B - Outer Ring Width |
N/A 76 mm2.9921 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 1040000 N234000 lbf |
| e Factor1 | N/A 0.32 |
Maximum Operating Speed |
N/A 510 rpm |
| Y0 Factor2 | N/A 2.05 |
| Y1 Factor 3 | N/A 2.1 |
| Y2 Factor4 | N/A 3.13 |
| Geometry Factor (Cg)5 | N/A 0.078 |