Print Back
• Longer bearing life achieved from higher capacity (vs. competitors)
• Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
• Better contaminant purging from slots on cage face helps extend bearing life
• Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Unit of Measure

Key Dimensions

UPC Code

N/A 0087796363038

Design Unit

N/A Metric

Bore (d)

N/A 75 mm

O.D. (D)

N/A 115 mm4.5276 in

B' - Inner Ring Width

N/A 40 mm1.5748 in

B - Outer Ring Width

N/A 40 mm1.5748 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 262000 N58900 lbf
e Factor1 N/A 0.31

Factors

Y0 Factor2 N/A 2.14
Y1 Factor 3 N/A 2.19
Y2 Factor4 N/A 3.26

Dimensions

R - Inner Ring "To Clear" Radius5 N/A 1.00 mm0.039 in
r - Outer Ring "To Clear" Radius6 N/A 1 mm0.039 in

Shaft Backing Shoulder Diameter

N/A 83.3 mm3.2800 in

Housing Backing Shoulder Diameter

N/A 106 mm4.17 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 200000 N44900 lbf

Thermal Reference Speed - Grease

N/A 3500 rpm
Thermal Reference Speed - Oil7 N/A 4300 rpm
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. See engineering
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Maximum housing fillet radius that bearing corners will clear.
  • 6 These maximum fillet radii will be cleared by the bearing corners.
  • 7 See thermal speed ratings in the engineering section.