
Design Unit |
N/A Metric |
Bore (d) |
N/A 130 mm |
O.D. (D) |
N/A 200 mm7.8740 in |
B' - Inner Ring Width |
N/A 69 mm2.7165 in |
B - Outer Ring Width |
N/A 69 mm2.7165 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 966000 N217000 lbf |
| e Factor1 | N/A 0.31 |
Maximum Operating Speed |
N/A 520 rpm |
| Y0 Factor2 | N/A 2.16 |
| Y1 Factor 3 | N/A 2.21 |
| Y2 Factor4 | N/A 3.29 |
| Geometry Factor (Cg)5 | N/A 0.0777 |