Print Back
• Longer bearing life achieved from higher capacity (vs. competitors)
• Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
• Better contaminant purging from slots on cage face helps extend bearing life
• Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Unit of Measure

Key Dimensions

UPC Code

N/A 087796357556

Design Unit

N/A Metric

Bore (d)

N/A 340 mm

O.D. (D)

N/A 520 mm20.472 in

B' - Inner Ring Width

N/A 180 mm7.087 in

B - Outer Ring Width

N/A 180 mm7.087 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 6540000 N1470000 lbf
e Factor1 N/A 0.32

Factors

Y0 Factor2 N/A 2.09
Y1 Factor 3 N/A 2.14
Y2 Factor4 N/A 3.18
Geometry Factor (Cg)5 N/A 0.1335

Dimensions

R - Inner Ring "To Clear" Radius6 N/A 4 mm0.160 in
r - Outer Ring "To Clear" Radius7 N/A 4 mm0.16 in

Shaft Backing Shoulder Diameter

N/A 375 mm14.7000 in

Housing Backing Shoulder Diameter

N/A 479.000 mm18.9000 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 3820000 N859000 lbf

Thermal Reference Speed - Grease

N/A 580 rpm
Thermal Reference Speed - Oil8 N/A 650 rpm
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. See engineering
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.
  • 6 Maximum housing fillet radius that bearing corners will clear.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 See thermal speed ratings in the engineering section.