
UPC Code |
N/A 087796358003 |
Design Unit |
N/A Metric |
d - Bore |
N/A 360.000 mm |
Lubrication Type |
N/A Standard Grease |
Cage Type |
N/A EJ |
Cage Material |
N/A Steel |
Superseded Part |
N/A 24072CJW33W45A |
| e - ISO Factor1 | N/A 0.3 |
| Y0 - ISO Factor2 | N/A 2.19 |
| Y1 - ISO Factor3 | N/A 2.24 |
| Y2 - ISO Factor4 | N/A 3.33 |
Reference Thermal Speed Rating (Grease) |
N/A 540 rpm |
| Reference Thermal Speed Rating (Oil)5 | N/A 600 rpm |
| Cg - Geometry Factor6 | N/A 0.1377 |
D - Outer Diameter |
N/A 540 mm21.2600 in |
B' - Inner Ring Width |
N/A 180 mm7.087 in |
B - Outer Ring Width |
N/A 180 mm7.087 in |