
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 9.7500 in |
Seal Type |
N/A Viton Single Lip |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Round Flange |
Series Type |
N/A Heavy Series |
Bolt Size |
N/A 4 x M24 |
Bearing Number |
N/A HSE912BR |
Housing |
N/A HSE912HR |
Flange Reference |
N/A F63 |
Bearing - Housing - Seal |
N/A HSE912BRHRSS |
Dimension T |
N/A 35.0000 in890 mm |
Dimension R |
N/A 31.3 in796 mm |
Dimension P |
N/A 1.9 in48 mm |
Dimension H |
N/A 7.1 in181 mm |
Dimension N |
N/A 27.252 in692.20 mm |
Dimension V |
N/A 0.3 in8 mm |
Dimension L |
N/A 13 in330 mm |
Cr - Dynamic Load Rating |
N/A 426238 lbf1896000 N |
Cor - Static Load Rating |
N/A 626992 lbf2789000 N |
Ca - Axial Load Rating |
N/A 29405 lbf130800 N |
Maximum Speed |
N/A 700 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |