
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 4 3/16 in |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Round Flange |
Series Type |
N/A Light Series |
Bolt Size |
N/A 4 x M16 |
Bearing Number |
N/A LSE403BR |
Housing |
N/A LS7HRTL |
Flange Reference |
N/A F07 |
Bearing - Housing - Seal |
N/A LSE403BRHATL |
Bearing - Housing - Seal UPC |
N/A 013992043405 |
Bearing UPC |
N/A 013992026682 |
Dimension T |
N/A 15.0000 in382 mm |
Dimension R |
N/A 13.1 in334 mm |
Dimension P |
N/A 0.9 in22 mm |
Dimension H |
N/A 3.6 in92 mm |
Dimension N |
N/A 10.875 in276.22 mm |
Dimension V |
N/A 0.1 in3 mm |
Dimension L |
N/A 6.4 in162 mm |
Cr - Dynamic Load Rating |
N/A 71040 lbf316000 N |
Cor - Static Load Rating |
N/A 95993 lbf427000 N |
Ca - Axial Load Rating |
N/A 4181.39 lbf18600 N |
Maximum Speed |
N/A 1970 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |