
Shaft Size |
N/A 1 3/4 in |
Seal Type |
N/A Felt Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Round Flange |
Series Type |
N/A Medium Series |
Bolt Size |
N/A 4 x M12 |
Bearing Number |
N/A MSE112BR |
Housing |
N/A MSE112HR |
Flange Reference |
N/A F03 |
Bearing - Housing - Seal |
N/A MSE112BRH |
Bearing UPC |
N/A 013992031686 |
Dimension T |
N/A 10.2 in260 mm |
Dimension R |
N/A 8.6 in218 mm |
Dimension P |
N/A 0.6 in16 mm |
Dimension H |
N/A 2.6 in67 mm |
Dimension N |
N/A 6.571 in166.96 mm |
Dimension V |
N/A 0.1 in3 mm |
Dimension L |
N/A 4.8 in123 mm |
Cr - Dynamic Load Rating |
N/A 27202 lbf121000 N |
Cor - Static Load Rating |
N/A 28551 lbf127000 N |
Ca - Axial Load Rating |
N/A 1394 lbf6200 N |
Maximum Speed |
N/A 4350 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |