
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 5 3/16 in |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Round Flange |
Series Type |
N/A Medium Series |
Bolt Size |
N/A 4 x M24 |
Bearing Number |
N/A MSE503BR |
Housing |
N/A MSE503HR |
Flange Reference |
N/A F30 |
Bearing - Housing - Seal |
N/A MSE503BRHHTPS |
Bearing - Housing - Seal UPC |
N/A 013992100658 |
Bearing UPC |
N/A 013992039446 |
Dimension T |
N/A 20.0000 in508.000 mm |
Dimension R |
N/A 17.5 in444 mm |
Dimension P |
N/A 1 in25 mm |
Dimension H |
N/A 4.5 in114 mm |
Dimension N |
N/A 14.875 in377.82 mm |
Dimension V |
N/A 0.1 in3 mm |
Dimension L |
N/A 8.2 in207 mm |
Cr - Dynamic Load Rating |
N/A 134885 lbf600000 N |
Cor - Static Load Rating |
N/A 183669 lbf817000 N |
Ca - Axial Load Rating |
N/A 10206 lbf45400 N |
Maximum Speed |
N/A 1450 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |