
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 6 7/16 in |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Round Flange |
Series Type |
N/A Medium Series |
Bolt Size |
N/A 4 x M30 |
Bearing Number |
N/A MSE607BR |
Housing |
N/A MS32HRTL |
Flange Reference |
N/A F32 |
Bearing - Housing - Seal |
N/A MSE607BRHATL |
Bearing - Housing - Seal UPC |
N/A 013992040480 |
Bearing UPC |
N/A 013992039644 |
Dimension T |
N/A 23.0 in584 mm |
Dimension R |
N/A 20.0 in508 mm |
Dimension P |
N/A 1.1 in29 mm |
Dimension H |
N/A 4.9 in124 mm |
Dimension N |
N/A 16.875 in428.62 mm |
Dimension V |
N/A 0.2 in5 mm |
Dimension L |
N/A 9.0000 in227 mm |
Cr - Dynamic Load Rating |
N/A 189289 lbf842000 N |
Cor - Static Load Rating |
N/A 264151 lbf1175000 N |
Ca - Axial Load Rating |
N/A 13803 lbf61400 N |
Maximum Speed |
N/A 1200 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |