
Shaft Size |
N/A 6 11/16 in |
Seal Type |
N/A Felt Seal |
Bearing Type |
N/A Split Cylindrical Expansion Type |
Support Type |
N/A Round Flange |
Series Type |
N/A Medium Series |
Bolt Size |
N/A 4 x M30 |
Bearing Number |
N/A MSE611BX |
Housing |
N/A MSE611HX |
Flange Reference |
N/A F33 |
Bearing - Housing - Seal |
N/A MSE611BXH |
Dimension T |
N/A 23.5000 in596 mm |
Dimension R |
N/A 20.6 in524 mm |
Dimension P |
N/A 1.3 in32 mm |
Dimension H |
N/A 5.1 in130 mm |
Dimension N |
N/A 17.500 in444.50 mm |
Dimension V |
N/A 0.2 in5 mm |
Dimension L |
N/A 9.5 in241 mm |
Cr - Dynamic Load Rating |
N/A 208398 lbf927000 N |
Cor - Static Load Rating |
N/A 305066 lbf1357000 N |
Maximum Speed |
N/A 1120 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |