Print Back
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.
Unit of Measure

Specifications

Shaft Size

N/A 280 mm

Seal Type

N/A Felt Seal

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Round Flange

Series Type

N/A Medium Series

Bolt Size

N/A 8 x M30

Bearing Number

N/A MSM280BR

Housing

N/A MSM280HR

Flange Reference

N/A F37

Bearing - Housing - Seal

N/A MSM280BRH

Bearing UPC

N/A 013992034557

Dimensions

Dimension T

N/A 30.0000 in762.000 mm

Dimension R

N/A 26.9 in682 mm

Dimension P

N/A 1.5 in38 mm

Dimension H

N/A 6.3 in159 mm

Dimension N

N/A 23.750 in603.25 mm

Dimension V

N/A 0.2 in5 mm

Dimension L

N/A 11.5000 in291 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 331818 lbf1476000 N

Cor - Static Load Rating

N/A 529875 lbf2357000 N

Ca - Axial Load Rating

N/A 25583 lbf113800 N

Maximum Speed

N/A 670 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.