
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 280 mm |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Expansion Type |
Support Type |
N/A Round Flange |
Series Type |
N/A Medium Series |
Bolt Size |
N/A 8 x M30 |
Bearing Number |
N/A MSM280BX |
Housing |
N/A MSM280HX |
Flange Reference |
N/A F37 |
Bearing - Housing - Seal |
N/A MSM280BXHHTPS |
Bearing - Housing - Seal UPC |
N/A 013992094162 |
Bearing UPC |
N/A 013992034564 |
Dimension T |
N/A 30.0000 in762.000 mm |
Dimension R |
N/A 26.9 in682 mm |
Dimension P |
N/A 1.5 in38 mm |
Dimension H |
N/A 6.3 in159 mm |
Dimension N |
N/A 23.750 in603.25 mm |
Dimension V |
N/A 0.2 in5 mm |
Dimension L |
N/A 11.5000 in291 mm |
Cr - Dynamic Load Rating |
N/A 331818 lbf1476000 N |
Cor - Static Load Rating |
N/A 529875 lbf2357000 N |
Maximum Speed |
N/A 670 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |