
Shaft Size |
N/A 240 mm |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Angled |
Bolt Size |
N/A 4 x M36 |
Bearing Number |
N/A LSM240BR |
Housing |
N/A LSM240HR |
Support Reference |
N/A SD15 |
Bearing UPC |
N/A 013992029263 |
Dimension H |
N/A 260 mm |
Dimension H2 |
N/A 545 mm |
Dimension J |
N/A 650 mm |
Dimension K |
N/A 160 mm |
Dimension L |
N/A 770 mm |
Dimension M |
N/A 280 mm |
Housing Width |
N/A 7.4 in188 mm |
Cr - Dynamic Load Rating |
N/A 167258 lbf744000 N |
Cor - Static Load Rating |
N/A 289779 lbf1289000 N |
Ca - Axial Load Rating |
N/A 12994 lbf57800 N |
Maximum Speed |
N/A 820 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |