
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 280 mm |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Expansion Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Angled |
Bolt Size |
N/A 4 x M36 |
Bearing Number |
N/A LSM280BX |
Housing |
N/A LSM280HX |
Support Reference |
N/A SD16A |
Bearing UPC |
N/A 013992029461 |
Dimension H |
N/A 300 mm |
Dimension H2 |
N/A 609 mm |
Dimension J |
N/A 710 mm |
Dimension K |
N/A 190 mm |
Dimension L |
N/A 830 mm |
Dimension M |
N/A 310 mm |
Housing Width |
N/A 8.0 in204 mm |
Cr - Dynamic Load Rating |
N/A 190638 lbf848000 N |
Cor - Static Load Rating |
N/A 337663 lbf1502000 N |
Maximum Speed |
N/A 730 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |