Shaft Size |
N/A 4 in |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Expansion Type |
Support Type |
N/A Two-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Angled |
Bolt Size |
N/A 2 x M24 |
Bearing Number |
N/A LSE400BX |
Housing |
N/A LSE400HX |
Support Reference |
N/A SNQ06 |
Bearing UPC |
N/A 013992026620 |
Dimension H |
N/A 125 mm |
Dimension H2 |
N/A 265 mm |
Dimension J |
N/A 350 mm |
Dimension L |
N/A 410 mm |
Dimension M |
N/A 120 mm |
Housing Width |
N/A 5.2 in132 mm |
Cr - Dynamic Load Rating |
N/A 64745 lbf288000 N |
Cor - Static Load Rating |
N/A 82280 lbf366000 N |
Maximum Speed |
N/A 2340 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |