
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 135 mm |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Two-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Angled |
Bolt Size |
N/A 2 x M30 |
Bearing Number |
N/A LSM135BR |
Housing |
N/A LSM135HR |
Support Reference |
N/A SNQ09 |
Bearing UPC |
N/A 013992028501 |
Dimension H |
N/A 160 mm |
Dimension H2 |
N/A 369 mm |
Dimension J |
N/A 450 mm |
Dimension L |
N/A 530 mm |
Dimension M |
N/A 160 mm |
Housing Width |
N/A 6.5 in166 mm |
Cr - Dynamic Load Rating |
N/A 94869 lbf422000 N |
Cor - Static Load Rating |
N/A 131513 lbf585000 N |
Ca - Axial Load Rating |
N/A 5799.99 lbf25800 N |
Maximum Speed |
N/A 1570 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |