Print Back
Unit of Measure

Specifications

Shaft Size

N/A 5 11/16 in

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M24

Bearing Number

N/A LSE511BR

Housing

N/A LS10HRTL

Support Reference

N/A S10

Dimensions

Dimension H

N/A 7.126 in181 mm

Dimension H1

N/A 1.6 in40 mm

Dimension H2

N/A 16.3 in415 mm

Dimension J

N/A 19.5 in496 mm

Dimension K

N/A 4.7 in120 mm

Dimension L

N/A 22 in558 mm

Dimension M

N/A 7 in178 mm

Housing Width

N/A 6.9 in174 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 103187 lbf459000 N

Cor - Static Load Rating

N/A 149273 lbf664000 N

Ca - Axial Load Rating

N/A 6609.30 lbf29400 N

Maximum Speed

N/A 1450 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.