
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 6 11/16 in |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M24 |
Bearing Number |
N/A LSE611BR |
Housing |
N/A LSE611HR |
Support Reference |
N/A S12 |
Bearing - Housing - Seal |
N/A LSE611BRH |
Bearing UPC |
N/A 013992104670 |
Dimension H |
N/A 9.252 in235 mm |
Dimension H1 |
N/A 1.4 in35 mm |
Dimension H2 |
N/A 18.5 in470 mm |
Dimension J |
N/A 15.3 in388 mm |
Dimension K |
N/A 5 in128 mm |
Dimension L |
N/A 21.0 in534 mm |
Dimension M |
N/A 7.5 in190 mm |
Housing Width |
N/A 6.8 in172 mm |
Cr - Dynamic Load Rating |
N/A 117800 lbf524000 N |
Cor - Static Load Rating |
N/A 186142 lbf828000 N |
Ca - Axial Load Rating |
N/A 8183 lbf36400 N |
Maximum Speed |
N/A 1220 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |