Print Back
Unit of Measure

Specifications

Shaft Size

N/A 6 11/16 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Expansion Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M24

Bearing Number

N/A LSE611BX

Housing

N/A LSE611HX

Support Reference

N/A S12

Bearing - Housing - Seal

N/A LSE611BXH

Bearing UPC

N/A 013992104724

Dimensions

Dimension H

N/A 9.252 in235 mm

Dimension H1

N/A 1.4 in35 mm

Dimension H2

N/A 18.5 in470 mm

Dimension J

N/A 15.3 in388 mm

Dimension K

N/A 5 in128 mm

Dimension L

N/A 21.0 in534 mm

Dimension M

N/A 7.5 in190 mm

Housing Width

N/A 6.8 in172 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 117800 lbf524000 N

Cor - Static Load Rating

N/A 186142 lbf828000 N

Maximum Speed

N/A 1220 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.