
Shaft Size |
N/A 7 15/16 in |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Expansion Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M24 |
Bearing Number |
N/A LSE715BX |
Housing |
N/A LS13HXTL |
Support Reference |
N/A S13 |
Dimension H |
N/A 9.764 in248 mm |
Dimension H1 |
N/A 1.5 in38 mm |
Dimension H2 |
N/A 19.5 in495 mm |
Dimension J |
N/A 16.6 in422 mm |
Dimension K |
N/A 5.5 in140 mm |
Dimension L |
N/A 22.5 in572 mm |
Dimension M |
N/A 8 in204 mm |
Housing Width |
N/A 7.9 in200 mm |
Cr - Dynamic Load Rating |
N/A 138033 lbf614000 N |
Cor - Static Load Rating |
N/A 222561 lbf990000 N |
Maximum Speed |
N/A 1070 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |