Print Back
Unit of Measure

Specifications

Shaft Size

N/A 12 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Expansion Type

Support Type

N/A Eight-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 8 x M30

Bearing Number

N/A MSE1200BX

Housing

N/A MSE1200HX

Support Reference

N/A S38

Bearing - Housing - Seal

N/A MSE1200BXH

Bearing UPC

N/A 013992060730

Dimensions

Dimension H

N/A 15.512 in394 mm

Dimension H1

N/A 2.4 in60 mm

Dimension H2

N/A 31.1 in790 mm

Dimension J1

N/A 30.2 in768 mm

Dimension J2

N/A 22.3 in566 mm

Dimension K

N/A 10 in254 mm

Dimension L

N/A 37.7 in958 mm

Dimension M

N/A 13 in330 mm

Housing Width

N/A 10.6 in268 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 356772 lbf1587000 N

Cor - Static Load Rating

N/A 594395 lbf2644000 N

Maximum Speed

N/A 610 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.