
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 17.0000 in |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M36 |
Bearing Number |
N/A MSE1700BR |
Housing |
N/A MS43HRTL |
Support Reference |
N/A S43 |
Dimension H |
N/A 20.236 in514 mm |
Dimension H1 |
N/A 2.8 in70 mm |
Dimension H2 |
N/A 40.6 in1030 mm |
Dimension J1 |
N/A 38.3 in972 mm |
Dimension J2 |
N/A 30.2 in768 mm |
Dimension K |
N/A 11 in280 mm |
Dimension L |
N/A 47.0 in1194 mm |
Dimension M |
N/A 14.5 in368 mm |
Cr - Dynamic Load Rating |
N/A 522456 lbf2324000 N |
Cor - Static Load Rating |
N/A 936105 lbf4164000 N |
Ca - Axial Load Rating |
N/A 45411 lbf202000 N |
Maximum Speed |
N/A 400 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |