Print Back
Unit of Measure

Specifications

Shaft Size

N/A 17.0000 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Expansion Type

Support Type

N/A Eight-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 8 x M36

Bearing Number

N/A MSE1700BX

Housing

N/A MSE1700HX

Support Reference

N/A S43

Bearing - Housing - Seal

N/A MSE1700BXH

Bearing UPC

N/A 013992061188

Dimensions

Dimension H

N/A 20.236 in514 mm

Dimension H1

N/A 2.8 in70 mm

Dimension H2

N/A 40.6 in1030 mm

Dimension J1

N/A 38.3 in972 mm

Dimension J2

N/A 30.2 in768 mm

Dimension K

N/A 11 in280 mm

Dimension L

N/A 47.0 in1194 mm

Dimension M

N/A 14.5 in368 mm

Housing Width

N/A 13.8 in350 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 522456 lbf2324000 N

Cor - Static Load Rating

N/A 936105 lbf4164000 N

Maximum Speed

N/A 400 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.