
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 23.0000 in |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M42 |
Bearing Number |
N/A MSE2300BR |
Housing |
N/A MS49HRTL |
Support Reference |
N/A S49 |
Dimension H |
N/A 25.000 in635 mm |
Dimension H1 |
N/A 3-1/2 in89 mm |
Dimension H2 |
N/A 50.0 in1270 mm |
Dimension J1 |
N/A 46.7 in1187 mm |
Dimension J2 |
N/A 37.8 in959 mm |
Dimension K |
N/A 11 in280 mm |
Dimension L |
N/A 57.0 in1448 mm |
Dimension M |
N/A 15.0 in382 mm |
Cr - Dynamic Load Rating |
N/A 670380 lbf2982000 N |
Cor - Static Load Rating |
N/A 1402056 lbf6231000 N |
Ca - Axial Load Rating |
N/A 64295 lbf286000 N |
Maximum Speed |
N/A 300 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |