Print Back

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Shaft Size

N/A 23.0000 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Expansion Type

Support Type

N/A Eight-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 8 x M42

Bearing Number

N/A MSE2300BX

Housing

N/A MSE2300HX

Support Reference

N/A S49

Bearing - Housing - Seal

N/A MSE2300BXH

Bearing UPC

N/A 013992038999

Dimensions

Dimension H

N/A 25.000 in635 mm

Dimension H1

N/A 3-1/2 in89 mm

Dimension H2

N/A 50.0 in1270 mm

Dimension J1

N/A 46.7 in1187 mm

Dimension J2

N/A 37.8 in959 mm

Dimension K

N/A 11 in280 mm

Dimension L

N/A 57.0 in1448 mm

Dimension M

N/A 15.0 in382 mm

Housing Width

N/A 14.7 in374 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 670380 lbf2982000 N

Cor - Static Load Rating

N/A 1402056 lbf6231000 N

Maximum Speed

N/A 300 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.