Print Back
Unit of Measure

Specifications

Shaft Size

N/A 24.0000 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Eight-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 8 x M42

Bearing Number

N/A MSE2400BR

Housing

N/A MSE2400HR

Support Reference

N/A S50

Bearing - Housing - Seal

N/A MSE2400BRH

Bearing UPC

N/A 013992039040

Dimensions

Dimension H

N/A 26.496 in673 mm

Dimension H1

N/A 3.6 in92 mm

Dimension H2

N/A 53.0 in1345 mm

Dimension J1

N/A 48.7 in1238 mm

Dimension J2

N/A 39.8 in1010 mm

Dimension K

N/A 11 in280 mm

Dimension L

N/A 60.0 in1524 mm

Dimension M

N/A 15.0 in382 mm

Housing Width

N/A 15.3 in388 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 668132 lbf2972000 N

Cor - Static Load Rating

N/A 1404650 lbf6243000 N

Ca - Axial Load Rating

N/A 67443 lbf300000 N

Maximum Speed

N/A 290 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.