
Shaft Size |
N/A 8 in |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M30 |
Bearing Number |
N/A MSE800BR |
Housing |
N/A MSE800HR |
Support Reference |
N/A S34 |
Bearing - Housing - Seal |
N/A MSE800BRH |
Bearing UPC |
N/A 013992033161 |
Dimension H |
N/A 12.008 in305 mm |
Dimension H1 |
N/A 2 in50 mm |
Dimension H2 |
N/A 24 in610 mm |
Dimension J |
N/A 20.0 in508 mm |
Dimension K |
N/A 7.5 in190 mm |
Dimension L |
N/A 27.0 in686 mm |
Dimension M |
N/A 10.5 in266 mm |
Housing Width |
N/A 9.3 in235 mm |
Cr - Dynamic Load Rating |
N/A 227732 lbf1013000 N |
Cor - Static Load Rating |
N/A 340810 lbf1516000 N |
Ca - Axial Load Rating |
N/A 17985 lbf80000 N |
Maximum Speed |
N/A 960 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |