Print Back
Unit of Measure

Specifications

Shaft Size

N/A 8 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Expansion Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M30

Bearing Number

N/A MSE800BX

Housing

N/A MSE800HX

Support Reference

N/A S34

Bearing - Housing - Seal

N/A MSE800BXH

Bearing UPC

N/A 013992033178

Dimensions

Dimension H

N/A 12.008 in305 mm

Dimension H1

N/A 2 in50 mm

Dimension H2

N/A 24 in610 mm

Dimension J

N/A 20.0 in508 mm

Dimension K

N/A 7.5 in190 mm

Dimension L

N/A 27.0 in686 mm

Dimension M

N/A 10.5 in266 mm

Housing Width

N/A 9.3 in235 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 227732 lbf1013000 N

Cor - Static Load Rating

N/A 340810 lbf1516000 N

Maximum Speed

N/A 960 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.