
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 8 1/2 in |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M30 |
Bearing Number |
N/A MSE808BR |
Housing |
N/A MS35HRTL |
Support Reference |
N/A S35 |
Dimension H |
N/A 12.756 in324 mm |
Dimension H1 |
N/A 2 in50 mm |
Dimension H2 |
N/A 25.6 in650 mm |
Dimension J |
N/A 21.7 in550 mm |
Dimension K |
N/A 7.5 in190 mm |
Dimension L |
N/A 29.5 in750 mm |
Dimension M |
N/A 11.0 in280 mm |
Housing Width |
N/A 10.8 in274 mm |
Cr - Dynamic Load Rating |
N/A 255833 lbf1138000 N |
Cor - Static Load Rating |
N/A 374981 lbf1668000 N |
Ca - Axial Load Rating |
N/A 20188 lbf89800 N |
Maximum Speed |
N/A 850 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |