Print Back

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Shaft Size

N/A 280 mm

Seal Type

N/A Kevlar Packing Seal

Bearing Type

N/A Split Cylindrical Expansion Type

Support Type

N/A Eight-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 8 x M30

Bearing Number

N/A MSM280BX

Housing

N/A MSM280HX

Support Reference

N/A S37

Bearing - Housing - Seal

N/A MSM280BXHKPS

Bearing - Housing - Seal UPC

N/A 013992094216

Bearing UPC

N/A 013992034564

Dimensions

Dimension H

N/A 14.882 in378 mm

Dimension H1

N/A 2.4 in60 mm

Dimension H2

N/A 29.9 in760 mm

Dimension J1

N/A 29.0 in736 mm

Dimension J2

N/A 21.0 in534 mm

Dimension K

N/A 10 in254 mm

Dimension L

N/A 36.0 in914 mm

Dimension M

N/A 13 in330 mm

Housing Width

N/A 10.4 in264 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 331818 lbf1476000 N

Cor - Static Load Rating

N/A 529875 lbf2357000 N

Maximum Speed

N/A 670 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.