Print Back
Unit of Measure

Specifications

Shaft Size

N/A 360 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Eight-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 8 x M36

Bearing Number

N/A MSM360BR

Housing

N/A MSM360HR

Support Reference

N/A S40

Bearing - Housing - Seal

N/A MSM360BRH

Bearing UPC

N/A 013992039897

Dimensions

Dimension H

N/A 17.756 in451 mm

Dimension H1

N/A 2.6 in67 mm

Dimension H2

N/A 35.4 in900 mm

Dimension J1

N/A 34.0 in864 mm

Dimension J2

N/A 26.0 in660 mm

Dimension K

N/A 11 in280 mm

Dimension L

N/A 43.0 in1092 mm

Dimension M

N/A 14.5 in368 mm

Housing Width

N/A 12 in305 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 447145 lbf1989000 N

Cor - Static Load Rating

N/A 765025 lbf3403000 N

Ca - Axial Load Rating

N/A 35790 lbf159200 N

Maximum Speed

N/A 500 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.